Criterion: BTU-133
Photo of BTU-133

1.5 cu. ft. (19.6x11x12 in.)
-20 to 180°C
Cooling rate is 1.6°C/m.
Air-cooled

Criterion: BTZ-133
Photo of BTZ-133

1.5 cu. ft. (19.6x11x12 in.)
-70 to 180°C
Cooling rate is 3°C/m.
Air-cooled

Criterion: BTU-433
Photo of BTU-433

4 cu. ft. (19.6x15x23.6 in.)
-20 to 180°C
Cooling rate is 1.2°C/m.
Air-cooled

Criterion: BTZ-175
Photo of BTZ-175

1.5 cu. ft. (19.6x11x12 in.)
-70 to 180°C
Cooling rate is 5°C/m.
Air-cooled

Criterion: BTL-433
Photo of BTL-433

4 cu. ft. (19.6x15x23.6 in.)
-20 to 180°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled

Criterion: BTZ-475
Photo of BTZ-475

4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled

Criterion: BTZ-475E
Photo of BTZ-475E

4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled

Criterion: BTX-475
Photo of BTX-475

4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C, with humidity
Cooling rate is 2.5°C/m.
Air-cooled

Criterion: BTZ-4200
Photo of BTZ-4200

4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 15°C/m.
Air-cooled

Global-N: EGNZ4-5NWL
Photo of EGNZ4-5NWL

4 cu. ft. (19.6x15x23.6 in.)
-65 to 180°C
Cooling rate is 25°C/m.
Water-cooled